Models D-1 & G-1 Swing Check Valves

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as the Model D-1 and G-1 Swing Check Valve, easier than ever!
The Viking Swing Check Valve is a general purpose rubber-faced check valve approved for use in fire protection systems and is rated with a 300 psi maximum working pressure. The swing check valve (available in both Model D-1 and G-1) is manufactured with a ductile iron body, brass seat, and a rubber-faced clapper assembly, hinged to a removable access cover for easy inspection and maintenance. The valve may be installed vertically or horizontally with access cover facing up.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (12)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share