(Stainless Steel) 1-1/2" & 2" (DN40 & DN50) Model F-1 Deluge Valve Vertical Conventional Trim

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as 1-1/2" & 2" Model F-1 Deluge Valve Vertical Conventional Trim, easier than ever!!
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Manufacturer:
Viking
Page:
F_052508
Part Number(s):
14649
Orientation:
Vertical
Trim Material:
Stainless Steel
Resources (7)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share