High-Pressure Solenoid Valve, Maximum 300 psi wwp

Viking valve and system offerings provide customers with industry-leading quality that lasts — making the choice to select a Viking valve and system product, such as High-Pressure Solenoid Valve, easier than ever!!
The high pressure solenoid valve is a two-way type with one inlet and one outlet. It is a packless, internal pilot operated valve, suitable for use in releasing water pressure from the priming chamber of Viking Model E Series Deluge Valves and Viking Model H Series Flow Control Valves. The solenoid valve has floating diaphragm construction, which requires a minimum pressure drop across the valve to operate properly.
Tried out the innovative Valve & System Configurator(opens in a new window) yet? Build out a complete system riser by stepping through the options you need to complete your system, and get a list of materials ready to submit to your local Viking SupplyNet for quoting. You can even link right to SupplyNet.com from the parts list where we make it easy to get what you need when you need it. Check it out!
Technical Details
Resources (4)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share