Model VXD Deluge System with Electric Release
Electrically controlled deluge systems require an electric solenoid valve controlled by an approved system release control panel with compatible detection system. In fire conditions, when the detection system operates, the system release control panel energizes the solenoid valve open, causing the deluge valve to open and allowing water to enter the system piping. Water will flow from any open sprinklers and/or spray nozzles on the system.
Viking’s Valve and System Configurator(opens in a new window) allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.
Technical Details
Manufacturer:
Viking
Page:
F_051520
Part Number(s):
23545-1, 23577-1, 23598-1, 23619-1, 23640-1, 23662-1, 23683-1, 23744-1, 23546, 23578, 23599, 23620, 23641, 23663, 23684, 23745
Orientation:
Vertical
Trim Material:
Brass
Galvanized
Valve Finish:
Standard Finish
Resources (12)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share