Model VXD Deluge System with Hydraulic Release
Hydraulically controlled deluge systems require a hydraulic release system equipped with thermostatic (rate-of-rise) releases, and/or fixed-temperature releases, and/or pilot sprinkler heads. In fire conditions, operation of a releasing device on the hydraulic release system opens the deluge valve, allowing water to enter the system piping. Water will flow from any open sprinklers and/or spray nozzles on the system.
Viking’s Valve and System Configurator(opens in a new window) allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.
Technical Details
Manufacturer:
Viking
Page:
F_051720
Part Number(s):
23542-1, 23574-1, 23595-1, 23616-1, 23637-1, 23659-1, 23680-1, 23680-1, 23701-1, 23543, 23575, 23596, 23617, 23638, 23660, 23681, 23702
Orientation:
Vertical
Trim Material:
Brass
Galvanized
Valve Finish:
Standard Finish
Resources (12)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share