Skip to main content

Model VXD Deluge System with Pneumatic Release

Model VXD Deluge System with Pneumatic Release

Pneumatically controlled deluge systems require a pneumatic release system, equipped with thermostatic (rate-of-rise) releases and/or fixed-temperature releases, and/or pilot sprinkler heads. Release trim for the pneumatically controlled deluge valve includes a pneumatic actuator normally held closed by the air pressure maintained in the pneumatic release system. In fire conditions, operation of the pneumatic release system causes the deluge valve to open and allows water to enter the system piping. Water will flow from any open sprinklers and/or spray nozzles on the system

Viking’s Valve and System Configurator(opens in a new window) allows users to save time while building a system riser digitally, while generating a complete system and materials list for project needs.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_051620
Part Number(s):
23548-1, 23580-1, 23601-1, 23622-1, 23637-1, 23655-1, 23686-1, 23747-1, 23549, 23581, 23602, 23623, 23638, 23666, 23687, 23748
Orientation:
Vertical
Trim Material:
Brass
Galvanized
Valve Finish:
Standard Finish
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.