VK106 - Micromatic® Standard Response Vertical Sidewall Sprinkler (K5.6)
The Viking Micromatic® Standard Response Vertical Sidewall Sprinkler VK106 is a small thermosensitive glass bulb spray sprinkler designed for installation in either the upright or pendent position. It is available with various finishes and temperature ratings to meet design requirements.
Technical Details
Manufacturer:
Viking
Page:
F_052414
VK Number:
VK106
K Factor:
5.6 (81)
Part Number(s):
12996, 12991, 10226, 17496, 10186
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
Resources (4)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share