Skip to main content

VK120 - Micromatic® Standard Response Conventional Sprinkler (K8.0)

VK120 - Micromatic® Standard Response Conventional Sprinkler (K8.0)

Viking Micromatic® Standard Response Conventional (Old Style) VK120 Sprinklers are small, thermosensitive, glass bulb spray sprinklers available in several different finishes, temperature ratings, and K-factors to meet design requirements. The special Polyester, and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed as corrosion resistant as indicated in the Approval Chart.  

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032914
VK Number:
VK120
K Factor:
8.0 (115)
Part Number(s):
18270, 18265, 10228, 10168
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.