Skip to main content

VK124 - Micromatic® HP Standard Response Upright High Pressure Sprinkler (K5.6)

VK124 - Micromatic® HP Standard Response Upright High Pressure Sprinkler (K5.6)

The Viking Micromatic HP Standard Response Upright VK124 High Pressure Sprinkler is a small, thermosensitive, glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_081414
VK Number:
VK124
K Factor:
5.6 (81)
Part Number(s):
09993
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
250 psi (17 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.