Skip to main content

VK145 - Micromatic® Standard Response Upright Sprinkler (K5.6) - CE Approval, FM Approval

VK145 - Micromatic® Standard Response Upright Sprinkler (K5.6) - CE Approval, FM Approval

The CE Approved (Europe) and FM Approved, Viking Micromatic® Standard Response Upright Sprinkler VK145 is a small, thermosensitive, glass bulb spray sprinkler available in several different finishes, temperature ratings, and K-Factors to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Chart. (FM Global has no approval classification for Polyester coatings as corrosion resistant.) Viking standard response sprinklers may be ordered and/or used as open sprinklers (glass bulb and pip cap assembly removed) on deluge systems.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032714
VK Number:
VK145
K Factor:
5.6 (81)
Part Number(s):
13001
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.