VK461 - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K2.8)
Viking Mirage® Standard and Quick Response Concealed Pendent Sprinkler VK461 is a thermosensitive glass bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.
Technical Details
Manufacturer:
Viking
Page:
F_091506
VK Number:
VK461
K Factor:
2.8 (40)
Part Number(s):
13831A, 13504, 13642, 15394
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
Resources (8)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share