Skip to main content

VK532 - EC/QREC Upright Sprinkler (K11.2)

VK532 - EC/QREC Upright Sprinkler (K11.2)

Viking EC/QREC Upright Sprinkler VK532 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The extra-large orifice produces the flows required to meet Light and Ordinary Hazard density requirements at lower pressures than standard orifice or large orifice sprinklers. The glass bulb operating element and special deflector characteristics meet the challenges of quick response extended coverage standards.  The Model VK532 is cULus Listed as standard and quick response and FM Approved as quick response. The available ENT coating has been investigated for installation in corrosive atmospheres. See technical datasheet for required design and installation criteria.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_053114
VK Number:
VK532
K Factor:
11.2 (161)
Part Number(s):
08687
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.