Cleanroom Sprinkler Cover Assembly
Viking Cleanroom Cover Assemblies are low-profile covers intended for use in cleanroom environments with Viking Mirage® Quick Response Concealed Pendent Sprinkler VK462(opens in a new window) and MRI Sprinkler VK462. The silicone cover gasket is pre-assembled with the concealed cover for an acceptable sprinkler seal for use in a cleanroom or clean zone. The cover assembly is installed flush with the ceiling to provide a smooth appearance, and is available in several standard decorative finishes to meet design requirements.
Technical Details
Manufacturer:
Viking
Page:
F_022409
VK Number:
VK462
VK464
K Factor:
5.6 (81)
Part Number(s):
13642-/CR
Resources (4)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share