VK464 - Mirage® Quick Response Concealed Pendent Sprinkler (K8.0)
Viking Mirage® Quick Response Concealed Pendent Sprinkler SIN VK464 is a thermosensitive glass bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.
Technical Details
Manufacturer:
Viking
Page:
F_021606
VK Number:
VK464
K Factor:
8.0 (115)
Part Number(s):
13614A, 13504, 13642, 15394
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
Resources (6)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share