Skip to main content

VK152, VK156, VK162 - Dry Horizontal Sidewall Sprinkler (K5.6)

Dry Horizontal Sidewall Sprinkler (K5.6)

Viking Standard Response Dry Horizontal Sidewall Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the supply nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area. Dry Sprinkler Order Form(opens in a new window)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_073091
VK Number:
VK156 (photo)
VK162
VK152
K Factor:
5.6 (81)
Part Number(s):
07857U, 07860U, 07856U, 07859U, 07858U, 07861U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.