Skip to main content

VK153, VK157, VK161 - Dry Vertical Sidewall Sprinkler (K5.6)

Dry Vertical Sidewall Sprinkler (K5.6)

Viking dry vertical sidewall sprinklers are suitable for use in areas subject to freezing. They may be installed either upright or pendent, and are suitable for use on dry systems, preaction systems, or wet systems. They are ideal for use in unheated spaces above ceilings of heated rooms equipped with wet pipe sprinkler systems. NOTE: Viking Dry Vertical Sidewall Sprinklers are NOT listed or approved. Dry Sprinkler Order Form(opens in a new window)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_011194
VK Number:
VK157 (photo)
VK161
VK153
K Factor:
5.6 (81)
Part Number(s):
09123U, 08961U, 09124U, 08962U, 09125U, 08963U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Thread Size:
1" NPT (25 mm BSP)
Orientation:
Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.