Skip to main content

VK2503, VK2523, VK2543 - Ordinary Hazard Dry Horizontal Sidewall Sprinklers (K8.0)

Ordinary Hazard Dry Horizontal Sidewall Sprinklers (K8.0)

Viking Standard Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces supplied from a wet system in an adjacent heated area. The large orifice dry sidewall sprinkler allows greater flows at lower pressures than standard orifice sprinklers. The newly designed deflector carries an expanded approval for installation from 4” to 12” below the ceiling, allowing additional flexibility when installing sprinklers near crown moldings or other obstructions.  The special Polyester and Electroless Nickel PTFE (ENT) coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in the Approval Chart. Refer to technical data sheet for design and installation requirements. Dry Sprinkler Order Form(opens in a new window)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_022817
VK Number:
VK2503
VK2523
VK2543
K Factor:
8.0 (115)
Part Number(s):
21487U, 21488U, 21481U, 21482U, 21493U, 21494U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
6 ft (1,8 m)
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.