Skip to main content

VK2753, VK2773, VK2793 - Quick Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers (K8.0)

Quick Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers (K8.0)

Viking Quick Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces supplied from a wet system in an adjacent heated area.  The large orifice dry sidewall sprinkler allows greater flows at lower pressures than standard orifice sprinklers. The newly desinged deflector carries and expanded approval for installation from 4” to 12” below the ceiling, allowing additional flexibility when installing sprinklers near crown moldings or other obstructions.  Viking Quick Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers are available in various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in the Approval Chart.  Refer to technical data sheet for design and installation requirements. Dry Sprinkler Order Form(opens in a new window)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_022617
VK Number:
VK2753
VK2773
VK2793
K Factor:
8.0 (115)
Part Number(s):
21489U, 21490U, 21483U, 21484U, 21495U, 21496U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
6 ft (1,8 m)
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.