Skip to main content

VK2843, VK2883, VK2923 - Quick Response Ordinary Hazard Dry Horizontal Sidewall Fusible Link Sprinklers (K8.0)

Quick Response Ordinary Hazard Dry Horizontal Sidewall Fusible Link Sprinklers (K8.0)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK2843, VK2883 and VK2923 Quick Response Ordinary Hazard Dry Horizontal Sidewall Fusible Link Sprinklers are just some of thousands of industry-leading sprinklers available to customers! 

The VK2843, VK2883 and VK2923 are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces supplied from a wet system in an adjacent heated area. The large orifice dry sidewall sprinkler allows greater flows at lower pressures than standard orifice sprinklers. 

The deflector carries an expanded approval for installation from 4” to 12” below the ceiling, allowing additional flexibility when installing sprinklers near crown moldings or other obstructions. Viking Quick Response Ordinary Hazard Dry Horizontal Sidewall Sprinklers are available in various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings have been investigated for installation in corrosive atmospheres and are cULus Listed as corrosion resistant as indicated in the Approval Chart. 

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!

Read All

Technical Details

Manufacturer:
Viking
Page:
F_022717
VK Number:
VK2843
VK2883
VK2923
K Factor:
8.0 (115)
Part Number(s):
21491U, 21492U, 21485U, 21486U, 21497U, 21498U
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
6 ft (1,8 m)
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.