Skip to main content

VK544, VK545, VK546 - Standard Response Dry Pendent ELO Sprinklers

Standard Response Dry Pendent ELO Sprinklers

Viking Dry Extra-Large Orifice (ELO) Pendent Sprinklers are FM Approved for both storage and non-storage applications subject to freezing. With a K-factor of 11.2 (161) these sprinklers may allow for a reduced overall water demand in many cold storage applications, particularly where ceiling heights are 35 ft (10,5 m) and below (must be installed on wet-pipe systems). By reducing water supply requirements, Viking Dry ELO sprinklers can help lower water system costs by possibly eliminating the need for a fire pump and reducing the size of system piping and related components.

These dry ELO sprinklers are approved for a wide variety of applications including “ceiling only” protection of freezers and refrigerated warehouses, as well as protection of non-storage facilities.  Featuring a fusible link operating element, dry ELO sprinklers are a good fit for the food processing industry.  Each model is available in 165°F, 205°F, and 280°F temperature ratings (74°C, 96°C, and 138°C), with the higher temperature-rated sprinklers able to better accommodate defrost cycles that are typically part of the regular maintenance schedule for coolers and freezers. Viking dry ELO sprinklers are offered in both standard and quick response and in three styles; plain barrel, standard adjustable, and recessed adjustable. Dry Sprinkler Order Form(opens in a new window)

(Note: 1-1/4" barrel and thread size requires a 1-1/4" tee.)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_040815
VK Number:
VK544
VK545
VK546
K Factor:
11.2 (161)
Part Number(s):
19830, 19831, 19835, 19836, 19840, 19841
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Storage
Thread Size:
1-1/4" NPT
Min Spacing:
Per FM
Max Spacing:
Per FM
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.