Skip to main content

VK603 - QREC Fusible Element Pendent Sprinkler (K 8.0)

VK603 - QREC Fusible Element Pendent Sprinkler (K 8.0)

Viking QREC Fusible Element Pendent Sprinkler VK603 is a thermosensitive solder link spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. The special Polyester coatings can be used in decorative applications where colors are desired.  Please refer to technical data sheet for required design and installation criteria.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_102512
VK Number:
VK603
K Factor:
8.0 (115)
Part Number(s):
18277, 14140
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
18 x 18 ft (5,5 x 5,5 m)
Orientation:
Pendent
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.