Skip to main content

VK532 - EC/QREC Upright Sprinkler (K11.2)

VK532 - EC/QREC Upright Sprinkler (K11.2)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK532 EC/QREC Upright Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK532 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements. The extra-large orifice produces the flows required to meet Light and Ordinary Hazard density requirements at lower pressures than standard orifice or large orifice sprinklers. The glass bulb operating element and special deflector characteristics meet the challenges of quick response extended coverage standards.  The VK532 is cULus Listed as standard and quick response and FM Approved as quick response. The available ENT coating has been investigated for installation in corrosive atmospheres. See technical datasheet for required design and installation criteria.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_053114
VK Number:
VK532
K Factor:
11.2 (161)
Part Number(s):
08687
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.