VK572 - EC/QREC Ordinary Hazard Pendent Sprinkler (K14.0)

Technical Details
Manufacturer:
Viking
Page:
F_072313
VK Number:
VK572
K Factor:
14.0 (202)
Part Number(s):
13722
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
9 ft (2,75 m) cULus; Per FM criteria
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Glass Bulb
Resources (4)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share