Skip to main content

VK602 - Microfast® EC/QREC Pendent Sprinkler (K8.0)

VK602 - Microfast® EC/QREC Pendent Sprinkler (K8.0)

Viking Microfast® EC/QREC Pendent Sprinklers are small thermosensitive spray sprinklers available in several different finishes and temperature ratings to meet varying design requirements. This sprinkler has both standard response and quick response listings. The glass bulb operating element and special deflector characteristics meet the challenges of quick response extended coverage standards. See technical datasheet for required design and installation criteria.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_102412
VK Number:
VK602
K Factor:
8.0 (115)
Part Number(s):
18262
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard/Quick
Occupancy Type:
Light Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
8 ft (2,4 m) cULus; Per FM datasheet
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.