Skip to main content

VK632, VK634 - Mirage® QREC Concealed Pendent Sprinklers (5.6 and 8.0 K Factor)

VK632, VK634 - Mirage® QREC Concealed Pendent Sprinklers (5.6 and 8.0 K Factor)

Viking Mirage® Quick Response Extended Coverage Concealed Pendent Sprinkler VK632 and VK634 are thermosensitive glass bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.  Refer to technical datasheet for required design and installation criteria.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_080107
VK Number:
VK632 and VK634
K Factor:
5.6 (81)
8.0 (115)
Part Number(s):
14613, 14535, 13504, 13642, 15394
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.