Skip to main content

VK490 - Residential Concealed Horizontal Sidewall Sprinkler (K5.8)

VK490 - Residential Concealed Horizontal Sidewall Sprinkler (K5.8)

Viking Freedom® Residential Concealed Horizontal Sidewall Sprinkler VK490 is a small high-sensitivity solder link and lever residential sprinkler designed for installation on concealed pipe systems, where the appearance of a smooth wall is desired. The sprinkler orifice design, with a K-Factor of 5.8 (83.6 metric*), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system. The operating element and special deflector characteristics meet the challenges of residential sprinkler standards.  The sprinkler is hidden from view by a low profile, small diameter cover plate installed flush to the wall. The cover plate is available in several decorative finishes to meet design requirements. The two-piece design allows installation and testing of the sprinkler prior to installation of the cover plate. After the system has been tested and wall finish has been applied, the push-on design of the cover plate assembly allows easy installation of the cover plate with up to 1/4” (6.4 mm) adjustment. Sprinkler VK490 is provided with a pipe guide to properly locate the sprinkler and allow the 1/4” adjustment of the cover plate.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_032116
VK Number:
VK490
K Factor:
5.8 (84)
Part Number(s):
20409
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
16 x 22 ft (4,9 x 6,7 m)
Orientation:
Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.