Skip to main content

VK498 - Freedom® Residential Concealed Pendent Sprinkler (K5.8)

VK498 - Freedom® Residential Concealed Pendent Sprinkler (K5.8)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK498 Freedom® Residential Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK498 is a small thermosensitive, glass bulb residential sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The orifice design, with a K-factor of 5.8 (83.6), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system. The fast response glass bulb operating element and special deflector characteristics meet the challenges of residential sprinkler standards.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_112817
VK Number:
VK498
K Factor:
5.8 (84)
Part Number(s):
23764AB, 23764AE, 23764JNB, 23764JNE
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.