Model V-BB (Back to Back) Specific Application Attic Sprinkler

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Model V-BB Specific Application Attic Sprinkler is just one of thousands of industry-leading sprinklers available to customers!
The Model V-BB is UL Listed for both wet and dry pipe systems in combustible and non-combustible sloped attic spaces, and can be installed with steel or CPVC piping. (CPVC is allowed on wet pipe systems only.) When used with Viking's Model V-SD (Single Directional) and VK696 Attic Upright sprinklers, it is possible to utilize a single line of piping at the attic peak, eliminating the need for branch lines and greatly reducing the number of required sprinklers and associated materials. The Model V-BB is a glass bulb design with a temperature rating of 200° F, and is offered in either standard brass or ENT plating for areas subject to corrosion. The Viking Model V-BB Attic Sprinkler provides a reduced response time due to its narrow ridge spacing of 6 ft (1,8 m) and long throw pattern (up to 30 ft in each direction measured horizontally), and is offered in three different slope ranges and two different orifice sizes (K=5.6 or 8.0).
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Resources (12)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share