Skip to main content

VK960, VK962 Pendent Vertical Sidewall and Horizontal Sidewall (Specific Application) (K5.6)

Window Sprinklers

Viking specific application window sprinklers are quick response glass bulb, automatic sprinklers. Both pendent vertical sidewall (VSW) and horizontal sidewall (HSW) versions are available to meet design needs. The special polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are listed/approved as indicated in the Approval Charts.

 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_042519
VK Number:
VK960
VK962
K Factor:
5.6 (81)
Part Number(s):
23832, 23829, 23834, 23831, 23017, 23018, 23019, 23020
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Special
Occupancy Type:
Special
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Listing
Max Spacing:
Per Listing
Orientation:
Vertical and Horizontal Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.