Model EM Low Pressure Mist Nozzle

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Model EM Low Pressure Mist Nozzle is just one of the industry-leading spray nozzles available to customers!
Water Spray/Mist Extinguishing Systems (VK824, VK825) are used for the protection of particleboard presses where certain combustible substances are found.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
Manufacturer:
Viking
Page:
F_051606
VK Number:
VK824
VK825
K Factor:
12.0 (172)
7.0 (100)
Part Number(s):
13633, 13872
Element Type:
Open
Resources (4)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share