Model A-2, A-2X, B-2, C-2, D-2 Solid Cone Spray Nozzle

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The Model A-2, A-2X, B-2, C-2 and D-2 Solid Cone Spray Nozzle is just one of thousands of industry-leading sprinklers available to customers!
The Model A-2, A-2X, B-2, C-2 and D-2 Solid Cone Spray Nozzles are “non-automatic” pattern, open, directional discharge spray nozzles. The spray nozzle units feature two-piece construction consisting of a cast bronze body and threaded insert. The insert determines the included angle of discharge and the body construction provides a uniform distribution throughout the discharge pattern.
Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects!
Technical Details
Resources (6)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share