Skip to main content

VK346 - Microfast® HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K2.8)

VK346 - Microfast® HP Quick Response Fusible Element Horizontal Sidewall High Pressure Sprinkler (K2.8)

Viking Microfast® HP Quick Response Fusible Element Horizontal Sidewall Sprinkler VK346 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, the ENT coating has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Charts.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_071614
VK Number:
VK346
K Factor:
2.8 (40)
Part Number(s):
20996
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
250 psi (17 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.