Skip to main content

VK3311 - Microfast® Quick Response Pendent Sprinkler (K4.2) - VdS Approved (Germany)

VK3311 - Microfast® Quick Response Pendent Sprinkler (K4.2) - VdS Approved (Germany)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK3311 Microfast® Quick Response Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

The VK3311 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and PTFE coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts.

Sift through virtually every sprinkler in a flash with the revolutionary Sprinkler Selector(opens in a new window)! Select various criteria, such as K-factor, occupancy type, orientation, temperature and more, to get the part number you need. Test it out today and streamline your projects! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_061914
VK Number:
VK3311
K Factor:
4.2 (60)
Part Number(s):
06932B
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.