Skip to main content

VK4651 - Quick Response Concealed Pendent Sprinkler (K4.2)

VK4651 - Quick Response Concealed Pendent Sprinkler (K4.2)

Viking Quick Response Concealed Pendent Sprinkler VK4651 is a small thermosensitive, glass-bulb sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The low-profile cover assemblies provide up to ½” (13 mm) of vertical adjustment.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_040320
VK Number:
VK4651
Part Number(s):
23233
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.