Skip to main content

VK344 - Microfast® HP Quick Response Horizontal Sidewall High Pressure Sprinkler (K2.8)

VK344 - Microfast® HP Quick Response Horizontal Sidewall High Pressure Sprinkler (K2.8)

The Viking Microfast® HP Quick Response Horizontal High Pressure Sidewall Sprinkler VK344 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and PTFE coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in Approval Charts.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_080688
VK Number:
VK344
K Factor:
2.8 (40)
Part Number(s):
20995
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
250 psi (17 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Sidewall
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.