VK325 - Microfast® Quick Response Upright Sprinkler (K2.8)
The Viking Microfast® Quick Response Upright Sprinkler VK325 is a small, thermosensitive, glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are Listed/Approved as indicated in the Approval Chart(s).
Technical Details
Manufacturer:
Viking
Page:
F_061414
VK Number:
VK325
K Factor:
2.8 (40)
Part Number(s):
20982
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
Resources (4)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share