Skip to main content

VK108 - Micromatic® Standard Response Fusible Element Upright Sprinkler (K5.6)

VK108 - Micromatic® Standard Response Fusible Element Upright Sprinkler

Viking Standard Response Fusible Element Upright Sprinkler VK108 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are cULus listed as corrosion resistant as indicated in Approval Chart 1. (Note: FM Global has no approval classification for Polyester Coatings as corrosion resistant.)

Read All

Technical Details

Manufacturer:
Viking
Page:
F_052214
VK Number:
VK108
K Factor:
5.6 (81)
Part Number(s):
12973, 05557
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Fusible Element
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.