Cookie Policy
Skip to main content

Choose a Category

VK492 Mirage® Standard Response Concealed Pendent Sprinkler (K5.6)

VK492 Mirage® Standard Response Concealed Pendent Sprinkler (K5.6)

Viking is a proud world leader in the design and manufacturing of life-saving fire sprinklers. The VK492 Mirage® Standard Response Concealed Pendent Sprinkler is just one of thousands of industry-leading sprinklers available to customers! 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_101615
VK Number:
VK492
K Factor:
5.6 (81)
Part Number(s):
20034
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Pendent
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.