VK1201 - Standard Response Conventional Sprinkler (K8.0)

Technical Details
Manufacturer:
Viking
Page:
F_102820
VK Number:
VK1201
K Factor:
8.0 (115)
Part Number(s):
23911, 23917
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Extra Hazard
Light Hazard
Ordinary Hazard
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per standards / Listings
Max Spacing:
Per standards / Listings
Orientation:
Upright & Conventional
Element Type:
Glass Bulb
Resources (3)

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share