Skip to main content

VK531 - QR ELO Upright Sprinkler (Storage-Density/Area) (K11.2)

VK531 - QR ELO Upright Sprinkler (Storage-Density/Area) (K11.2)

The Viking Quick Response Extra-Large Orifice Upright Sprinkler VK531 is a thermosensitive glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements.  The extra-large orifice provides greater flows at lower pressures than standard orifice or large orifice sprinklers. This feature allows reduced pipe sizing for hydraulically calculated sprinkler systems, which require high densities of water. Viking Quick Response Extra-Large Orifice Sprinklers may eliminate the need for a fire pump or reduce the size of the pump if it is required.

 

InstaSeal Compatible Icon - Small

The VK531 is compatible with revolutionary InstaSeal® technology(opens in a new window) through the addition of new Torque-Assist caps. Look for the compatibility icon to ensure the correct sprinklers are being ordered for a job requiring InstaSeal technology.

Read All

Technical Details

Manufacturer:
Viking
Page:
F_120699
VK Number:
VK531
VK5311
K Factor:
11.2 (161)
Part Number(s):
10633
Additional Information:

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure:
175 psi (12 bar)
Occupancy Type:
Light Hazard
Ordinary Hazard
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Glass Bulb
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.