VK540 - Standard Response High Challenge® Upright Sprinkler CMSA (K11.2)
The Viking Standard Response High Challenge® Upright Control Mode Specific Application VK540 is a thermosensitive, glass bulb sprinkler intended for use in protecting high piled storage occupancies in accordance with NFPA 13 rules for CMSA sprinklers (formerly known as Large Drop) and FM Global criteria for non-storage and storage sprinklers.
Technical Details
Manufacturer:
Viking
Page:
F_090595
VK Number:
VK540
K Factor:
11.2 (161)
Part Number(s):
13166, 13167
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings
Orientation:
Upright
Element Type:
Glass Bulb
Resources (10)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share