VK498 - Freedom® Residential Concealed Pendent Sprinkler (K5.8)
Viking Freedom® Residential Concealed Pendent Sprinkler VK498 is a small thermosensitive, glass bulb residential sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The orifice design, with a K-factor of 5.8 (83.6), allows the sprinkler’s efficient use of available water supplies for the hydraulically designed fire-protection system. The fast response glass bulb operating element and special deflector characteristics meet the challenges of residential sprinkler standards.
Technical Details
Manufacturer:
Viking
Page:
F_112817
VK Number:
VK498
K Factor:
5.8 (84)
Part Number(s):
23764AB, 23764AE, 23764JNB, 23764JNE
Orientation:
Pendent
Element Type:
Fusible Element
Resources (4)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share