Skip to main content

Contact Pressure Gauge

Oxeo Contact Pressure Gauge

Oxeo Extinguishing System's contact pressure gauge is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires). 

The contact pressure gauge is installed in the agent tank valve. The gauge is available in either "normally open" (NO) or "normally closed" (NC) contacts. The contacts are activated by the decrease in tank pressure during a system discharge or loss of tank pressure due to a leak. Gauges are available for either 2901 psi (200 bar) or 4351 psi (300 bar) tanks.

Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system! 

The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution. 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_101021
Part Number(s):
927612, 927616, 927615, 927617

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.