Skip to main content

QRV Electrical Release Device

QRV Electrical Release Device

Oxeo Extinguishing System's QRV electrical release device is used in environmentally responsible Oxeo inert gas suppression systems, an FM Approved and cULus Listed solution utilizing either argon or nitrogen to protect Class A, B and C fires (with argon being suitable to protect Class D fires). 

The QRV (quick release valve) electrical release device is used for the electrical actuation of a QRV — the device is only suitable for usage inside buildings. The manual release device QRV (sold separately) can also be fitted to the electrical release device QRV as an additional means of release. 

The electrical actuator device is resettable using the reset tool (sold separately).

Utilize innovative design tools "Oxeo System Estimator(opens in a new window)" or "vInert" to specify your entire system! 

The many components to a full Oxeo Extinguishing System are available at Viking. Ask your local rep about the possibility of putting together a kitted solution.


 

Read All

Technical Details

Manufacturer:
Viking
Page:
F_100921
Part Number(s):
914027D

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.