![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK478 - Quick Response Flush Pendent Sprinkler (K5.6)
![VK478 - Quick Response Flush Pendent Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/VK478_PI.jpg)
Viking Quick Response Flush Pendent Sprinkler VK478 is a small high-sensitivity fusible element sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.
The two-piece design of the sprinkler and ceiling ring allows installation and testing of the sprinkler prior to ceiling installation. The ceiling ring allows for up to 5/8” (16 mm) of vertical adjustment and can be removed and re-installed, allowing access above removable ceiling panels without shutting down the sprinkler system and removing the sprinkler.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_042612
Part Number:
19995
VK Number:
VK478
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings