Air Aspirating Smoke Detector Sample Pipe
ASD CPVC Pipe is a UL Listed smoke detector sampling pipe that makes it easier than ever to identify, install and maintain — its simple and forward-thinking approach to labeling makes ordering and installation a breeze.
Manufactured with Viking BlazeMaster® CPVC, ASD CPVC pipe is constructed and distributed to follow strict specifications in accordance with NFPA 72, chapter 17. This Schedule 40 CPVC sprinkler pipe is pre-cut to lengths of 10 or 15 feet, and is labeled for use with air aspirating smoke detectors — making it straight-forward and easy to discern from the other CPVC pipe that may be ordered in a bundled delivery. In addition, the pipe is delivered in specifically-colored bags for added convenience, and available through Viking SupplyNet.
Technical Details
Resources (2)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share