Skip to main content

VSF303 Multi-Spectrum IR Flame Detector

VSF303 Multi-Spectrum IR Flame Detector

Fast and accurate flame detection starts here. Detect and control hazardous fire events with this leading lineup of VSF flame detectors and simulators, such as the VSF303 Multi-Spectrum IR Flame Detector!  

The VSF303 is an explosion-proof multi-spectrum IR flame detector. The device delivers superior performance, responding to hydrocarbon liquid fuel and gas fires at long distances. The VSF303 has been tested by FM to detect a hydrocarbon fuel pan fire at 200 ft. (60 meters) within five seconds!

Its multi-spectrum IR design delivers long detection distances and enhanced false alarm immunity. Plus, with continuous optical testing (without a reflector), the VSF303 verifies operation and improves device up-time. Its microprocessor-controlled heated-optics maintains operation in harsh weather conditions such as snow, ice, condensation and more. With simple integration, adjustable sensitivity levels and so much more to offer, the VSF303 Multi-Spectrum IR Flame Detector delivers the high-quality performance needed to ensure top-of-the-line detection capabilities. 

Read All

Resources (1)

California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.