VSF301 Video Flame Detector
Fast and accurate flame detection starts here. Detect and control hazardous fire events with this leading lineup of VSF flame detectors and simulators, such as the VSF301 Video Flame Detector!
The VSF301 is an explosion-proof visual flame detector that processes live video images to detect the characteristic properties of flames by means of its FM- and SIL 2-certified flame detection algorithms and onboard digital signal processing (DSP). It is the safest and most advanced flame detector on the market today!
Its intelligent video flame detection (iVFD) principle ensures maximum false alarm immunity and eliminates sensitivity from modulated sunlight and black body heat. In addition, the detector operates with or without color video output, uses on-board recording of pre- and post-fire alarms, offers continuous optical testing without a reflector, which verifies operation and improves device up-time. Further features and benefits include a microprocessor-controlled heated-optics for harsh weather conditions, external testing options with a long-range flame simulator (which minimizes the need for scaffolding), and so much more!
Resources (1)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share