Skip to main content

Fire Alarm Releasing Control Panel ARC-100

Fire Alarm Releasing Control Panel ARC-100

The ARC-100 is a premier solution for state-of-the-art fire alarm systems that combines reliability, flexibility and innovative safety technology. 

An analog/addressable releasing fire alarm system with a total system capacity of 100 addresses, the ARC-100 offers an additional capacity on the system, which is achieved using multi-point Signaling Line Circuit (SLC) modules. 

The control panel utilizes the exclusive "Potter protocol" that includes a complete line of sensors and modules. Each SLC may be comprised of any combination of smoke sensor, heat detectors or modules and allows for a total of 50 ohms of impedance and may use any wire compliant with the National Electrical Code (NEC).

Read All

Technical Details

Manufacturer:
Potter
California Proposition 65 Warning Symbol

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.