BlazeMaster® CPVC Pipe
BlazeMaster® CPVC Pipe leads the industry in innovation and quality, and Viking Plastics utilizes FM Approved and UL Listed BlazeMaster CPVC in its mission to provide the best CPVC sprinkler piping customers can buy.
BlazeMaster CPVC is available in 3/4” (DN20) through 3” (DN80) pipe diameters, with a standard dimension ratio (SDR) of 13.5 as specified in ASTM F442. In addition, the pipe meets NFPA 13R and 13D standards for residential occupancies as well as NFPA 13 standards for light hazard occupancies, and meets or exceeds ASTM F442. Aside from its FM and UL approval and listing, the pipe is also New York City (MEA) Approved and LPCB Approved.
Technical Details
Manufacturer:
Viking Plastics
Part Number(s):
34PIPE, 1PIPE, 114PIPE, 112PIPE, 2PIPE, 212PIPE, 3PIPE
Resources (3)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov.
Share